Material: Stainless steel 1.4301 Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-in in closed position.
  • Easily mounted brackets with bolts.
  • Especially long service life, up to 80,000 cycles.
  • Temperature range: -20°C to +70°C.

Note Recommended fastening: M5 countersunk / 6mm countersunk Euro screw. Use all mounting positions to achieve the max. load rating.

Ordering details: e.g.: Product no. 649 048 30, Slides DS 5322

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64904830   300342--192224177-801,83
64904835   350392--256288227-902,15
64904840   400442160192288320277-1002,45
64904845   450492192224352384327-1102,74
64904850   500542192224384416377-1203,04
64904855   550592224256448480427-1103,33
64904860   600642256288480512477238,51003,74
64904870   700742320352608640577288,5704,37
64904880   790822352384672704677338,5504,92


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn