Material: Slide elements: Cold rolled steel, zinc-plated. Ball retainers: Cold rolled steel, zinc-plated. Balls: Hardened steel.

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

Sold by pair (1 x product no. = 1 pair of slides).

  • Low slide profile (only 20mm).
  • Compact profile.
  • Service life 80,000 cycles.
  • Temperature range: -20°C to +70°C.

Note
Recommended fastening: M3 screw.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Schienenlänge
[mm]
Auszug
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
Lastwert / Paar
[kg]
Gewicht / Paar
[kg]
64900115   150156--95110150,32
64900120   200231--145160170,43
64900125   250280--195210190,55
64900130   300329-160245260200,67
64900135   350379-210295310200,79
64900140   400428-260345360180,90
64900145   450477205310395410161,02
64900150   500526230360445460131,15


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn