Material: Slide elements: Cold rolled steel, zinc plated or coated. Ball retainers: Plastic / zinc plated steel. Balls: Hardened steel. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Fast disconnection.
  • Hold-in in the closed position.
  • Can be mounted on both sides.
  • Cam drawer adjust (3.1 mm).
  • Service life 80,000 cycles.
  • Temperature range: -10°C to +40°C.

Note: Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings. Horizontal mounting is not recommended.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Schienenlänge
[mm]
Auszug
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
Lastwert / Paar
[kg]
Gewicht / Paar
[kg]
64901535   350310-206---430,97
64901540   400406-257---441,12
64901545   450457-305-224-451,27
64901550   500508-352-224-451,44
64901555   550559-407352224-451,60
64901560   600610224-416224352451,77
64901565   650660224-416224352441,92
64901570   700711224-544224352432,09


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn