Material: Slide elements: Cold rolled steel, zinc plated or coated. Ball retainers: Plastic / zinc plated steel. Balls: Hardened steel. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Fast disconnection.
  • Self-close.
  • Hold-in in closed position.
  • Cam drawer adjust (3.1 mm).
  • Version zinc-plated, either bright or black, or painted white.
  • Optional clip-on brackets available.
  • Service life 10,000/ 80,000 cycles.
  • Temperature range: -20°C to +70°C.
Type SC:Closing / opening force 14 - 27 N per slide. Alternative: Type HDSC with higher force 27 - 41 N. Note Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings. Horizontal mounting is not recommended. Ordering details: e.g.: Product no. 649 014 30, Slides 3832 SC

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64901430   hell verzi300286---231--48 / 420,90
64901435   hell verzi350356---281--49 / 431,04
64901440   hell verzi400406---331288-50 / 441,20
64901445   hell verzi450457-320-381320-50 / 451,33
64901450   hell verzi500508---431384-50 / 451,50
64901455   hell verzi550559-416-481416-50 / 451,67
64901460   hell verzi600610224416-53135248050 / 451,82
64901465   hell verzi65066022441654458135251249 / 441,96


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn