Material: Brass, nickel-plated. Glass cylinder made from acryl.

Drip rate can be precisely adjusted, instantaneous shutting off, stainless valve needle (brass).
Version 1: with screwed filler cap
Version 2: large filler spout with dust cover.
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
Product Quantity ArticleVolume
[ccm]
Thread
[in.]
AusführungA
[mm]
B
[mm]
C
[mm]
D
[mm]
SWWeight
[g]
Spare Glass Art.-No.:
68020200   Tropföler10G 1/8"1803925817100680 212 00
68020300   Tropföler20G 1/8"1854230817100680 213 00
68020400   Tropföler36G 1/4"212054401017160680 113 00
68020500   Tropföler84G 1/4"212055501217200680 115 00
68020600   Tropföler140G 1/4"213065601227240680 117 00
68020700   Tropföler200G 1/4"215085601227260680 118 00
68020800   Tropföler500G 1/2"2185110801627500680 219 00
68020900   Tropföler1000G 1/2"22101351001627620680 220 00
68021200   Ersatzglas10---3925--3-
68021300   Ersatzglas20---4230--5-
68011300   Ersatzglas36---5440--9-
68011500   Ersatzglas84---5550--17-
68011700   Ersatzglas-140--6060---40-
68011800   Ersatzglas-200--8060---40-
68021900   Ersatzglas-500--10080---80-
68022000   Ersatzglas-1000--120100---120-


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn