Material: Stainless steel 1.4305. Screws stainless steel A2-70.


The threads of the screws DIN 912 are covered with a layer of nylon. Temperature range: -40°C to +175°C.
*Thread metric ISO-standard (column 1).
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
Product Quantity Thread GSlope
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Bolts DIN 912Weight
[g]
62399604   M 40,71620,79M3 x 810
62399605   M 50,81620,79M3 x 811
62399606   M 61,01620,79M3 x 811
62399608   M 81,251822,49M3 x 812
62399610   M101,52426,09M3 x 822
62399612   M121,752831,811M4 x 1239
62399616   M162,03439,413M5 x 1463
62399620   M202,54046,415M6 x 1697
62399624   M243,04550,815M6 x 16117
62399630   M303,55458,615M6 x 18163


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn