Material: Aluminium, black anodized. Eccentric lever gold-colored anodized. Screw and axis stainless steel.

Features:

  • With eccentric lever.
  • Easy to mount and quickly to readjust.
  • Does not damage the shaft.
  • Even distribution of clamping force.
The lever force and clamping force can be set exactly by the adjusting screw with allen. The pivot point and the lever must always be well lubricated.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Anzugsmoment
[Nm]
Fax
[N]
Gewicht
[g]
62366206   638100,513027
62366208   838100,513025
62366210   1038100,515025
62366212   1238100,516025
62366214   1438100,518024
62366215   1538100,522022
62366216   1638100,526023
62366220   2050130,731054
62366225   2550130,740049
62366228   2850130,743043
62366230   3050130,745041
62366232   3275151,5460125
62366235   3575151,5480119
62366238   3875151,5530113
62366240   40100192,6560290
62366242   42100192,6600280
62366245   45100192,6650270
62366248   48100192,6750260
62366250   50100192,6860255


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn