Material: Base: plastic (polyamide),
glass-fibre reinforced, matt finish black. Bolt: steel, strength class
5.8., zinc plated, chromated. Rubber pad: NBR (perbunan) 70° Shore
hardness, black. Type A: without rubber pad. Type AG: with rubber pad.
The feet is slightly stepped. This makes it look good and easy to clean.
Due to the use of a high grade plastic material and their shape (ribbed
base), that serves to spread the weight over a larger area, the feet
have a high load bearing capacity. The rubber pad is fixed to the base
with four pins/bores. The rubber pad levels out slightly uneven ground
and makes the foot non-slip.
Service:
Katalogseite
CAD-Daten
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Delivery period by arrangement. Please contact us. )