Material: Low-carbon steel, not hardable. Pre-bored. From a Teeth Number of 54 reinforced (H =4 mm, see drawing). General dimensions: B1= 2,6 mm, c= 0,7 mm, r3= 6 mm. Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
B
[mm]
Weight
[g]
10070800   818,015,6752
10070900   919,917,5453
10071000   1021,719,4264
10071100   1123,621,3065
10071200   1225,423,1866
10071300   1327,325,0587
10071400   1429,226,9688
10071500   1531,028,86810
10071600   1633,030,76812
10071700   1735,032,65813
10071800   1836,934,55815
10071900   1938,836,44816
10072000   2040,738,34819
10072100   2142,640,25821
10072200   2244,542,16823
10072300   2346,444,06826
10072400   2448,345,96829
10072500   2550,247,87830
10072600   2652,149,77834
10072700   2754,051,67835
10072800   2855,953,58838
10073000   3059,857,42845
10073200   3263,661,211047
10073500   3569,366,931063
10073600   3671,268,841067
10073800   3875,072,661075
10074000   4078,976,471085
10074200   4282,780,281290
10074500   4588,586,0112108
10074800   4894,291,7412118
10075000   5098,095,5512128
10075400   54105,6103,1712220
10075700   57111,4108,9312254
10076000   60117,1114,6212291
10077000   70136,2133,7316401
10077600   76147,6145,1916458
10078000   80155,3152,8216508
10078300   95183,9181,4716732
10078800   114220,2217,75161070


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn