Material: Steel, black oxide finish, plunger pin hardened. Knob: Plastic Thermoplast (polyamide) black, matt finish, cannot be disassembled. Indexing plungers 817 offer the following advantages: - small outer dimensions - most of the release mechanism (version C/CK) is covered - defined thread length by an undercut at the end of the thread (version G/GK).

Version B/BK: With knob, without notched catch, this version is used where, on releasing the knob, the plunger pin should be returned to its initial position by the spring force.

Version C/CK: With knob, is used if the plunger pin has to remain in retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notched catch stops the locked-in knob from returning to its initial position accidentally or due to vibration.

Version G/GK: With threaded plunger end, for applications where a special knob to customer's request is required or where the plunger pin is not shifted manually.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Shaped1 -0,02/-0,04
[mm]
l1 min.
[mm]
d2
[mm]
d3 approx.
[mm]
d4
[mm]
d5
[mm]
l2
[mm]
l3
[mm]
l4
[mm]
l5 Start
[mm]
l6 End
[mm]
sw
[mm]
Spring Pressure Start approx.
[N]
Spring Pressure End approx.
[N]
Weight
[g]
66668400   B44M8x116--35165--104,012,011,0
66668500   B55M10x119--40186--125,015,018,0
66668600   B66M12x1,523--48226--146,019,029,0
66668700   B88M16x1,528--58268--178,526,063,0
66669000   B1012M16x1,528--58268--179,538,064,0
66669400   BK44M8x116--35165--104,012,013,8
66669500   BK55M10x119--40186--125,015,025,0
66669600   BK66M12x1,523--48226--146,019,039,0
66669800   BK88M16x1,528--58268--178,526,083,0
66670000   BK1012M16x1,528--58268--179,538,079,8
66670400   C44M8x116--35165--104,012,013,0
66670500   C55M10x119--40186--125,015,021,0
66670600   C66M12x1,523--48226--146,019,033,0
66670800   C88M16x1,528--58268--178,526,066,5
66671000   C1012M16x1,528--58268--179,538,069,6
66671400   CK44M8x116--35165--104,012,015,8
66671500   CK55M10x119--40186--125,015,028,0
66671600   CK66M12x1,523--48226--146,019,043,0
66671800   CK88M16x1,528--58268--178,526,086,5
66672000   CK1012M16x1,528--58268--179,538,085,0
66673400   A44M8x1-M37-1654,52,5104,012,088,0
66673500   A55M10x1-M48-1865,53,0125,015,015,8
66673600   A66M12x1,5-M59-2267,03,5146,019,025,3
66673800   A88M16x1,5-M610-2688,54,0178,528,053,9
66674000   A1012M16x1,5-M610-2688,54,0179,538,055,6
66674400   GK44M8x1-M37-1654,52,5104,012,036,8
66674500   GK55M10x1-M48-1865,53,0125,015,022,8
66674600   GK66M12x1,5-M59-2267,03,5146,019,035,3
66674800   GK88M16x1,5-M610-2688,54,0178,526,073,9
66675000   GK1012M16x1,5-M610-2688,54,0179,538,075,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn