Material: Plastic Thermoplast (PA) reinforced, black, gloss finish. Hub: Steel, burnished.

With steel hubs of large dimension. For applications requiring a large contact surface or a large diameter bore.

Temperature resitant up to +120°C.

Keyway available at extra charge.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2H7
[mm]
d3
[mm]
d6
[mm]
d7
[mm]
b1
[mm]
l1
[mm]
l2-0,5
[mm]
l3
[mm]
t
[mm]
Weight
[g]
67505201   501020-1813292110-60
67506201   601225-2416302311-110
67507001   70143021,429183325121,5160
67508301   80163521,434194030151,5255


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn