Material: Aluminium, gravity die-cast.

Revolving cylindrical handle made from plastic with threaded steel stud and Allen screw. Hub machined, rim of wheel turned and polished all over.

Hub length and bore diameter according to DIN 950.

Version B/G: Without keyway, with handle.

Version N/G: With keyway DIN6885-1, with handle.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Typed1
[mm]
d2 H7[mm]d3
[mm]
b1
[mm]
l1
[mm]
l2
[mm]
Cyl. Handle Ø
[mm]
Handle length
[mm]
Weight
[g]
67081000   B/G10010311430171858,5255
67081200   B/G12512311533182261,5394
67081400   B/G140143416,536192476,5507
67081600   B/G16014361839202476,5675
67082000   B/G200184220,545242586,5990
67082500   B/G25022482351282586,51626
67081001   N/G10010311430171858,5255
67081201   N/G12512311533182261,5394
67081401   N/G140143416,536192476,5507
67081601   N/G16014361839202476,5675
67082001   N/G200184220,545242586,5990
67082501   N/G25022482351282586,51626


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn