Material: Aluminium gravity die-cast, hub machined, rim turned and polished. Parts of the folding mechanism: Steel hardened and black oxide finished.

These handwheels are used in applications where the handle must not stick out. Handle and folding mechanism are fully encased in the rim. The handle is locked in the operating position. To retract it, the handle it is pulled out of its taper seat and then tilted. A compression spring locks the handle in both end positions.

Version B/G: Without keyway.

Version N/G: With keyway DIN 6885-1.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Ausführungd1
[mm]
d2 H7
[mm]
d3
[mm]
b1
[mm]
c min.
[mm]
l1
[mm]
l2
[mm]
Handle Ø
[mm]
Handle length
[mm]
Weight
[g]
67051200   B/G125123124,56,544182261,5469
67051600   B/G1601436256,547202476,5697
67052000   B/G2001842257,552,5242486,5978
67051201   N/G125123124,56,544182261,5469
67051601   N/G1601436256,547202476,5697
67052001   N/G2001842257,552,5242486,5978


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn