Material: Grey Cast Iron GG25. Bush red brass RG7 (CuSn7Zn4Pb7-C).

Bore Tolerance: ISO D10.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Bore tolerance
[mm]
a
[mm]
b
[mm]
c
[mm]
d3 h9
[mm]
d6
[mm]
d7
[mm]
f
[mm]
h
[mm]
m
[mm]
n
[mm]
Weight
[kg]
62124000   40+0,18/+0,0814570208014M 122085110503,1
62125000   50+0,18/+0,08175802510018M 1620105130605,5
62126000   60+0,22/+0,10195902512018M 1625125150808,1
62127000   70+0,22/+0,102201003014022M 202515017010012,2
62128000   80+0,22/+0,102401003016022M 203017019012014,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn