Material: Housing: Thermoplast PBT, black.

Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C).
With 4 mounting holes.
The rolling bearing can be swiveled when mounting to compensate shaft misalignement.
The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.
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
Product Quantity TypeBore
[mm]
a
[mm]
e
[mm]
i
[mm]
g
[mm]
l
[mm]
s
[mm]
Zuc
[mm]
nuc
[mm]
Housing load rating radial*
[kN]
Housing load rating axial**
[kN]
Weight
[kg]
62655012   201128663,51813,427,81136,312,7163,70,30
62655015   202158663,51813,427,81136,312,7163,70,30
62655017   203178663,51813,427,81136,312,7163,70,30
62655020   204208663,51813,427,81136,312,7163,70,28
62655025   2052595701714,028,01136,714,3133,40,35
62655030   206301078319,214,331,51141,415,9183,40,50
62655035   207351189221,515,534,81346,917,518,53,50,74
62655040   208401301022317,037,51453,21919,13,80,98
62655045   209451371052419,041,01754,21919,43,91,12
62655050   210501431112521,043,01757,61919,74,01,30


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn