Material: Bearing steel.

Cylindrical roller bearings in premium-quality.
- For high radial load.
- Displaceable in both directions (type NU) or in one direction (Type NJ).
- Usable for high speed, with groove and 3 lubribation holes.
- Easy to mount (the inner ring is loose).

Temperature range: -30°C to +90°C (for short time up to +110°C).

Other versions or other bearing types on request.
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
Product Quantity SKF-Label
[Type]
d
[mm]
D
[mm]
B
[mm]
Displacement
[Direction]
Load Rating dyn. C
[kN]
Load Rating stat. C0
[kN]
s*
[mm]
Maximum Speed
[min-1]
Weight
[g]
64775001   NU 202 ECP153511beidseitig12,510,21,026.00047
64775002   NJ 202 ECP153511einseitig12,510,21,026.00048
64775003   NU 203 ECP174012beidseitig17,214,31,022.00068
64775004   NJ 203 ECP174012einseitig17,214,31,022.00070
64775013   NU 204 ECP204714beidseitig25,122,01,019.000110
64775014   NJ 204 ECP204714einseitig25,122,01,019.000110
64775028   NU 205 ECP255215beidseitig28,627,01,316.000130
64775029   NJ 205 ECP255215einseitig28,627,01,316.000140
64775052   NU 206 ECP306216beidseitig44,036,51,314.000200
64775053   NJ 206 ECP306216einseitig44,036,51,314.000200
64775062   NU 207 ECP357217beidseitig56,048,01,312.000290
64775063   NJ 207 ECP357217einseitig56,048,01,312.000300
64775078   NU 208 ECP408018beidseitig62,053,01,411.000370
64775079   NJ 208 ECP408018einseitig62,053,01,411.000390
64775095   NU 209 ECP458519beidseitig69,564,01,29.500430
64775096   NJ 209 ECP458519einseitig69,564,01,29.500440
64775112   NU 210 ECP509020beidseitig73,569,51,59.000480
64775113   NJ 210 ECP509020einseitig73,569,51,59.000490


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn