Material: Thermoplast polybutylenterephthalat, modified (PBT + PTFE), white.
Plain bearing flange bush made from thermoplastic with high dimension accuracy.
Low friction. Specially suited for dry-running and for use at very low up to middle high temperatures.
  • Good price/perfomance ratio with high dimension accuracy.
  • Low friction, suitable also for lubrication-free running.
  • Temperature range -50ºC bis + 170ºC.

Operating Conditions:
dry : very good.
oiled: good.
water: very good.
field of aplication:Domestic appliances, chemical equipment, office equipment,
sports equipment, automotive (pedals, steering, axes) and many more.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
d3
[mm]
b1
[mm]
b2
[mm]
r
[mm]
Minus Allowance d1
[mm]
Plus Allowance d1
[mm]
Weight
[g]
62730805   810155,51,00,3+0,025+0,0830,4
62730807   810157,51,00,3+0,025+0,0830,5
62730810   81015101,00,3+0,025+0,0830,5
62731007   10121871,00,3+0,025+0,0830,6
62731009   10121891,00,3+0,025+0,0830,7
62731012   101218121,00,3+0,025+0,0830,8
62731015   101218151,00,3+0,025+0,0831,0
62731017   101218171,00,3+0,025+0,0831,1
62731207   12142071,00,3+0,032+0,1020,6
62731209   12142091,00,3+0,032+0,1020,8
62731212   121420121,00,3+0,032+0,1021,2
62731215   121420151,00,3+0,032+0,1021,3
62731217   121420171,00,3+0,032+0,1021,4
62731220   121420201,00,3+0,032+0,1021,5
62731412   141622121,00,3+0,032+0,1020,9
62731417   141622171,00,3+0,032+0,1021,5
62731509   15172391,00,3+0,032+0,1021,0
62731512   151723121,00,3+0,032+0,1021,2
62731517   151723171,00,3+0,032+0,1021,5
62731520   151723201,00,3+0,032+0,1021,8
62731612   161824121,00,5+0,032+0,1021,3
62731617   161824171,00,3+0,032+0,1021,7
62731812   182026121,00,5+0,032+0,1021,4
62731817   182026171,00,3+0,032+0,1022,1
62732011   20233011,51,50,5+0,040+0,1242,4
62732016   20233016,51,50,5+0,040+0,1243,2
62732021   20233021,51,50,5+0,040+0,1243,9
62732511   25283511,51,50,5+0,040+0,1242,9
62732516   25283516,51,50,5+0,040+0,1243,9
62732521   25283521,51,50,5+0,040+0,1244,9
62733016   303442162,00,5+0,040+0,1246,4
62733026   303442262,00,5+0,040+0,1249,5
62733040   303442402,00,5+0,040+0,12413,9
62734016   404452162,00,5+0,050+0,1508,4
62734026   404452262,00,5+0,050+0,15012,4
62734050   404452502,00,5+0,050+0,15022,2
62735026   505563262,00,5+0,050+0,15018,8
62735060   505563602,00,5+0,050+0,15040,4
62736050   606573502,00,5+0,050+0,15040,5
62736070   606573702,00,5+0,050+0,15055,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn