Material: Grey Cast Iron GG25.

Bore Tolerance: ISO D7.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Bore tolerance
[mm]
a
[mm]
b1
[mm]
b2
[mm]
c
[mm]
d3
[mm]
d6
[mm]
d7
[mm]
h1
[mm]
h2 max.
[mm]
m
[mm]
Weight
[kg]
62022000   20+0,086/+0,0651105035184512M 103056751,3
62022500   25+0,086/+0,0651406040256015M 1240751002,0
62023000   30+0,086/+0,0651406040256015M 1240751002,0
62023500   35+0,105/+0,0801606045258015M 1250951203,0
62024000   40+0,105/+0,0801606045258015M 1250951203,0
62024500   45+0,105/+0,0801907050309019M 16601101404,2
62025000   50+0,105/+0,0801907050309019M 16601101404,2
62026000   60+0,13/+0,1022080553510024M 20701251605,5
62027000   70+0,13/+0,1024090603512024M 20801451808,3
62028000   80+0,13/+0,10270100704514028M 249016521011,6


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn