Material: Roller bearing steel 100CR6.
• Standard rollers in high quality with very strong outer ring and special groove design for 2-point contact. Pressure angle 30°.
• Integrated double-row angular contact ball bearings for common axial and high radial load.
• Usable on hardened and ground linear shaft steel with shaft support or on special linear guides.
• With friction-free metal shields 2Z.
Accuracy class PN DIN 620. Radial clearance approaching class CN. Temperature range: -30°C to +90°C (for short time up to +110°C).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity dw
[mm]
dz
[mm]
DA
[mm]
A
[mm]
B
[mm]
C
[mm]
r
[mm]
CW
[kN]
CWO
[kN]
Frz
[kN]
FOrz
[kN]
Gewicht
[g]
64780101   4 5169870,21,20,861,31,789
64780102   6 51710,5870,21,270,821,31,7810
64780103   68241411110,33,672,281,34,5620
64780104   10123520,6515,915,90,38,55,15,110,266
64780105   1012422419190,6137,77,514,2135
64780106   10154726,61919116,29,26,218,4170
64780107   12123521,7515,915,90,38,4 55,11066
64780108   16205231,522,620,60,616,89,512,116,6195
64780109   2025724125,823,80,629,516,620,733,2435
64780110   25257243,525,823,80,629,216,423,132,8425
64780111   30308051292713820,821,436,2600
64780112   40409862,53836154,82955581100


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn