Material: Extruded aluminium. Clamp screw DIN 912, steel, strength 8.8, zinc-plated. Universal use shaft blocks, e.g. for connection of guide shafts.
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
Product Quantity da
[mm]
A
[mm]
H+/-0,02
[mm]
H2
[mm]
H4
[mm]
J
[mm]
L
[mm]
L1 +/-0,05
[mm]
L2
[mm]
N1
[mm]
Clamp Screw
[DIN 912]
sw
[mm]
Weight
[g]
64640608   8142032,86324221185,5M4324
64640610   10142032,86324221185,5M4324
64640612   12142337,56324221205,5M4330
64640614   14142337,56324221205,5M4328
64640616   161627448384824255,5M4340
64640620   2020315110456030306,6M5470
64640625   2524356012567035386,6M65130
64640630   3028427012648442449M65180
64640640   403660961590114576011M86420
64640650   50407012018100126637414M1210750


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn