Material: Steel 1.1213 (CF53), hardness min. 59 HRC, chrome plated 10 µm.
Chrome-hardness min. 800 HV, without CR(VI), suitable for food and medical industry. Diameter tolerance: ISO h7.Dimension-stable up to +120°C.In lengths of 1 m and 2 m available ex stock. Fixed lengths can be delivered on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Shaft Diameter
[mm]
Length
[mm]
Hardness Depth min.
[mm]
Weight per m
[kg]
64760500   510000,40,154
64760600   610000,40,222
64760800   810000,40,394
64770800   820000,40,788
64761000   1010000,40,616
64771000   1020000,41,232
64761200   1210000,60,888
64771200   1220000,61,776
64761400   1410000,61,208
64771400   1420000,62,416
64761600   1610000,61,578
64771600   1620000,63,156
64762000   2010000,92,466
64772000   2020000,94,932
64762500   2510000,93,853
64772500   2520000,97,706
64763000   3010000,95,549
64773000   3020000,911,098
64764000   4010001,59,864
64774000   4020001,519,728
64765000   5010001,515,413
64775000   5020001,530,826


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn