Material: Stainless steel 1.4301.

Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Locks in open position.
  • Fast disconnection. Pinch free disconnect for easy drawer removal.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +70°C.
Note Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Schienenlänge
[mm]
Auszug
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
Lastwert / Paar
[kg]
Gewicht / Paar
[kg]
64903330   305330--235,0247,7260,4209,6-561,4
64903335   356381--258,8298,5311,2260,4-681,6
64903340   406432--336,6349,3362,0311,2-801,8
64903345   457483177,8314,4387,4400,1412,8362,0-852,0
64903350   508533203,2365,3438,2450,9463,6412,8-902,2
64903355   559584228,6416,1489,0501,7514,4463,6228,6902,5
64903360   610635254,0466,9539,8552,5565,2514,4254,0902,7
64903365   660686279,4517,7590,6603,3616,0565,2279,4872,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn