Material: Stainless steel A2 or stainless steel A4, cast, polished.

  • Cost-effective version for many fastening applications, for example in household and garden for light tensioning.
  • Not permitted as lifting device or in safety-relevant areas.

Temperature range: -20°C to +200°C. Note: These ring bolts are not according to DIN 580. The load capacity is not like DIN. So, theses parts may only be used for light loads in responsibility of the customer, and never for safety-relevant applications. Depending on the casting company, these parts are marked with the size of thread and / or the manufacturer symbol.
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
Product Quantity Werkstoffd1
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
e ≈
[mm]
h ≈
[mm]
k ≈
[mm]
l
[mm]
Gewicht
[kg]
65458306   A2M61628166286110,05
65458308   A2M82036206338130,06
65458310   A2M1025452584210170,11
65458312   A2M1230543010511220,50,18
65458316   A2M16356335126014270,28
65458320   A2M20407240146916300,45
65458324   A2M24509050188720360,74
65458506   A4M61628166286110,05
65458508   A4M82036206338130,06
65458510   A4M1025452584210170,11
65458512   A4M1230543010511220,50,18
65458516   A4M16356335126014270,28
65458520   A4M20407240146916300,45
65458524   A4M24509050188720360,74


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn