Material: Body: Polyacetal (POM), RAL 9005, semi-matt. Pin: Polycarbonate (PC). Adjusting screw and nut: Stainless steel 1.4305.

At these non-detachable hinges, the friction can be varied by an adjusting screw. Endurance tests have shown that the torque has almost not changed even after 60.000 opening / closing cycles (0.8 Nm tightening torque of the set screw). Temperature resistant up to +65°C. Flammability category UL 94-HB.

1) Fastening torque for fitting screw in d1.

2) Max. axial force.  

3) Max. radial force at opening angle 90°.  

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity l1
[mm]
l2
[mm]
d1
[mm]
MA1)
[Nm]
d2
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
l3
[mm]
m1
[mm]
m2
[mm]
Reibmoment
[Nm]
FA2)
[N]
FR3)
[N]
Gewicht
[g]
67700281   37434,519143,57,511,525,531,71,470050015
67700282   57646,5312,5216,511,517,53847,541500150049


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn