Material: Steel, strength 8.8, zinc plated.

Marked with yellow paint.
Threaded bars with medium-high strength.
With fine thread.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeThread
[mm]
Slope
[mm]
Weight
[kg]
65170800   1 mM8x11,00,319
65171000   1 mM10x11,00,502
65171200   1 mM12x1,51,50,728
65171600   1 mM16x1,51,51,33
65172000   1 mM20x1,51,52,08
65172400   1 mM24x1,51,53,00
65173000   1 mM30x22,04,74


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn