Material: Tempered steel Version: Forged, slot flats milled, black oxide finish.

Tensile strength: Up to M12: strength 10.9. Above M12: strength 8.8.

More sizes up to M36 x 600mm on request.

* These dimensions are not part of the DIN.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
For T-Slots DIN 650
[mm]
l
[mm]
a
[mm]
b
[mm]
e
[mm]
k
[mm]
Weight
[g]
65500100   M 66255,61510410
65500200   M 66405,62810415
65500400   M 88507,63513626
65500500   M 88807,65013637
65500600   M1010409,63015633
65500700   M 1010639,64515650
65500900   M 10101009,66015667
65501100   M 12125011,63518758
65501200   M 12128011,65518787
65501400   M 121212511,675187120
65501500   M 12145013,63522876
65501600   M 12148013,655228100
65501800   M 121412513,675228135
65501900   M 161663 *15,645259136
65502000   M 1616100 *15,665259200
65502200   M 1616160 *15,6100259290
65502300   M16186317,6452810162
65502400   M 161810017,6652810220
65502600   M 161816017,61002810300
65502800   M 2020160 *19,61003212444
65502900   M 20228021,6553514332
65503000   M 202212521,6853514390
65503200   M 2022160 *21,61003514497


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn