Material: Steel zinc-plated. With threaded bolt and hexagon nut, ball stud hardened. Form C: Without circlip. Form CS: With circlip. Thread: Gewindeausführung rechts = right handed thread in the socket. Gewindeausführung links = left handed thread in the socket. * Pivoting angle reduced by circlip.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ShapeTypeBall Ø d1 H9/h9
[mm]
Thread Size d2
[mm]
Thread Slope
[mm]
SWBh14
[mm]
a +0,3
[mm]
e
[mm]
l2 ±0,3
[mm]
l3 ±0,3
[mm]
*Swivel Angle
[°]
Fadmiss. stat.
[N]
Fadmiss. dyn.
[N]
Weight
[g]
63640500   Crechts8M50,872210,210,2918°46433715,2
63640600   Crechts10M61,082511,512,51118°72552725,2
63640800   Crechts13M81,25113014,016,51318°121188153,1
63641000   Crechts16M101,5133515,520,01618°18581351103,8
63641400   Crechts19M14x1,51,5164521,528,02018°31122263220,9
63660500   CSrechts8M50,872210,210,2918°/10°46433715,2
63660600   CSrechts10M61,082511,512,51118°/15°72552725,2
63660800   CSrechts13M81,25113014,016,51318°/15°121188153,1
63661000   CSrechts16M101,5133515,520,01618°/15°18581351103,8
63661400   CSrechts19M14x1,51,5164521,528,02018°/15°31122263220,9
63650500   Clinks8M50,872210,210,2918°46433715,2
63650600   Clinks10M61,082511,512,51118°72552725,2
63650800   Clinks13M81,25113014,016,51318°121188153,1
63651000   Clinks16M101,5133515,520,01618°18581351103,8
63651400   Clinks19M14x1,51,5164521,528,02018°31122263220,9
63670500   CSlinks8M50,872210,210,2918°/10°46433715,2
63670600   CSlinks10M61,082511,512,51118°/15°72552725,2
63670800   CSlinks13M81,25113014,016,51318°/15°121188153,1
63671000   CSlinks16M101,5133515,520,01618°/15°18581351103,8
63671400   CSlinks19M14x1,51,5164521,528,02018°/15°31122263220,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn