Material: Neoprene, black. The sealing caps have delivered an optimal performance used with joints in very dirty or dusty environment. They also offer good protection against spray water and steam. Temperature range: -30°C to +110°C (short term 140°C).

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN 71802 d1
[mm]
d
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
h1
[mm]
h2
[mm]
Weight p.% Pc.
[g]
63677500   84,05,49,011,54,51,532
63677600   105,56,910,513,06,53,544
63677800   137,08,614,017,07,53,586
63678000   169,010,517,522,08,54,5116
63678200   1911,012,621,025,512,57,0215


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn