Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile L = 3/8" = 9.525 mm. Belt width 075 = 19.1 mm. Temperature range -20º to +100ºC.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNominal Length
[in.]
Nominal Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
18271200   124 L12,375314,333319,10,07
18271500   150 L15,000381,004019,10,07
18271900   187 L18,750476,255019,10,07
18272100   210 L21,000533,405619,10,07
18272200   225 L22,500571,506019,10,07
18272400   240 L24,000609,606419,10,07
18272600   255 L25,500647,706819,10,07
18272700   270 L27,000685,807219,10,07
18272900   285 L28,500723,907619,10,07
18273000   300 L30,000762,008019,10,07
18273200   322 L32,250819,158619,10,07
18273500   345 L34,500876,309219,10,07
18273700   367 L36,750933,459819,10,07
18273900   390 L39,000990,6010419,10,07
18274200   420 L42,0001066,8011219,10,07
18274500   450 L45,0001143,0012019,10,07
18274800   480 L48,0001219,2012819,10,07
18275100   510 L51,0001295,4013619,10,07
18275400   540 L54,0001371,6014419,10,07
18276000   600 L60,0001524,0016019,10,07


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn