Material: Stainless steel, Material-No. 1.4305 Ready-to-install, with 4 mounting holes, match with clamp collars for splie hubs. F/d and C/d = 0.05mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Profile Type
[mm]
ØA DIN ISO 2768 m
[mm]
ØB DIN ISO 2768 m
[mm]
ØB1 DIN 74 m
[mm]
Ø C H7
[mm]
Ø F h8
[mm]
Ø d H7
[mm]
E DIN ISO 2768
[mm]
h DIN ISO 2768
[mm]
L DIN ISO 2768
[mm]
Weight
[kg]
64899502   KN 11 x 1442284,520201183350,1
64899504   KN 13 x 1650364,522251383400,18
64899505   KN 16 x 2052385,5252816103400,22
64899501   KN 18 x 2254405,5303018103,5450,26
64899506   KN 21 x 2562486,6353421103,5500,34
64899503   KN 23 x 2864506,6363623103,5550,41
64899507   KN 26 x 3270566,6404226103,5600,5
64899509   KN 28 x 3478609464528123,5600,64
64899508   KN 32 x 3882659505032123,5600,72
64899512   KN 36 x 4290709525236164800,94
64899510   KN 42 x 48957511606042164801,22
64899514   KN 46 x 5410080116565461641001,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn