Material: Steel steel 1.4301, cold drawn. Lengths in stock: 1000, 1500, 2000 and 3000 mm. Special lengths up to 6000 mm on request (some in stock). Tolerances: Straightness 0.8 mm/m, torsion max. 0.5 mm/m. A straightness of 0.1 mm/m can be produced on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Profile Type
[mm]
No. of KeywaysØ D -0,07/-0,27
[mm]
Ø d -0,03/-0,08
[mm]
b -0,08
[mm]
Weight
[kg/m]
64899402   KW 11 x 146141130,949
64899404   KW 13 x 16616133,51,287
64899405   KW 16 x 206201641,911
64899401   KW 18 x 226221852,453
64899406   KW 21 x 256252153,139
64899403   KW 23 x 286282363,964
64899407   KW 26 x 326322665,008
64899409   KW 28 x 346342875,816
64899408   KW 32 x 388383267,433
64899412   KW 36 x 428423679,302
64899410   KW 42 x 4884842812,371
64899414   KW 46 x 5485446915,300


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn