Material: Red Brass (CuSn7Zn4Pb7-C).

A/d up to size 18 x 22 = 0,15 mm, above 0,2 mm

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Profile Type
[mm]
No. of KeywaysØ DH11
[mm]
Ø dH7
[mm]
bD9
[mm]
Ø A
[mm]
Length (DIN ISO 2768 m)
[mm]
Weight
[kg]
64835200   KN 11 x 1461411320400,08
64835400   KN 13 x 16616133,528450,18
64835500   KN 16 x 2062016432450,22
64835100   KN 18 x 2262218540500,3
64835600   KN 21 x 2562521540550,42
64835300   KN 23 x 2862823650550,54
64835700   KN 26 x 3263226652600,78
64835900   KN 28 x 3463428760600,87
64835800   KN 32 x 3883832660601
64836200   KN 36 x 4284236770651,23
64836000   KN 42 x 4884842865701,1
64836100   KN 42 x 4884842880702,16
64836400   KN 46 x 5485446980902,49


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn