Material: Stainless steel, Material-No. 1.4305 A/d up to size 18 x 22 = 0,15 mm, above 0,2 mm

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Profile Type
[mm]
No. of KeywaysØ DH11
[mm]
Ø dH7
[mm]
bD9
[mm]
Ø A
[mm]
Length (DIN ISO 2768 m)
[mm]
Weight
[kg]
64899302   KN 11 x 1461411320400,06
64899304   KN 13 x 16616133,528450,16
64899305   KN 16 x 2062016432450,2
64899301   KN 18 x 2262218540500,27
64899306   KN 21 x 2562521540550,36
64899303   KN 23 x 2862823650550,47
64899307   KN 26 x 3263226652600,7
64899309   KN 28 x 3463428760600,76
64899308   KN 32 x 3883832660600,88
64899312   KN 36 x 4284236770651,08
64899310   KN 42 x 4884842865700,94
64899311   KN 42 x 4884842880701,88
64899314   KN 46 x 5485446980902,25


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn