Material: Cast iron GG25, zinc-plated.

Version with Ball Bearing. Outer dimensions and weights are approximate.

Flange and running surface precisely turned, running surface inclined at 3° towards the axle.

As standard the roller bearings are sealed with Z-plates.

Temperature range: -30°C to +90°C (for short time up to +110°C).

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity B
[mm]
C
[mm]
H
[mm]
F
[mm]
G
[mm]
ND
[mm]
D
[mm]
Payload ca.Weight
[kg]
77520700   7510040304754208001,3
77521000   100125463652622010002,4
77521200   125145463652622010002,8
77521500   150175463652622010003,5
77521800   180210473652652012004,7
77522000   200230563860902515007,7
77522500   2503006550709030200012,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn