Runner Wheels Made of Polyamide (dimensions in mm) This Polyamide grade has a high abrasion resistance with low friction coefficient, is self lubricating and can thus, at low speeds, easily be used as plain bearing. Temperature range: -30°C to +80°C.

*Above +35°C, the load has to be reduced. At the max. temperature, the max. load capacity is only 40 to 50% of the load shown in the table.

Note: Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.
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
Product Quantity B
[mm]
C
[mm]
H
[mm]
F
[mm]
G
[mm]
ND
[mm]
D
[mm]
Payload ca.Weight
[kg]
77540500   5070302030-161000,065
77540600   628026183035161000,090
77540900   87108322532-162000,220
77541000   10012045324050202800,360


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn