Material: Housing: Anodised aluminium. Seals Nitrile rubber. Medium: Compressed air, filtered, lubricated or non-lubricated. Mode of operation: Poppet valve. Operating pressure: -0.9 to 16 bar. Operating temperature: 80°C.
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
Product Quantity Ø A
[mm]
C
[mm]
Ø K
[mm]
Flow at 0.6 MPa Operating PressureWeight
[g]
86580004   449,0110,11 (159,6 l/min)10
86580006   656,5130,44 (659,4 l/min)16
86580008   861,0150,89 (1344 l/min)22
86580010   1077,5201,26 (1890 l/min)48
86580012   1288,5221,87 (2814 l/min)64


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn