Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and more are made from grey cast iron GG25.

General dimensions: B1 = 11,1 mm, c = 2,0 mm, r3 = 19 mm.
Other dimensions: See the table.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
Weight
[kg]
Remark
10710800   857,649,783112300,22
10710900   962,055,703712300,30
10711000   1069,061,644212300,39
10711100   1175,067,614616350,53
10711200   1281,573,615216350,67
10711300   1387,579,595816350,83
10711400   1493,685,616416351,00
10711500   1599,891,637016351,18
10711600   16105,597,657516351,35
10711700   17111,5103,678016351,53
10711800   18118,0109,718016351,61
10711900   19124,2115,758016351,72
10712000   20129,7121,788016351,80
10712100   21136,0127,829020402,35
10712200   22141,8133,869020402,47
10712300   23149,0139,909020402,55
10712400   24153,9145,949020402,68
10712500   25160,0152,009020402,78
10712600   26165,9158,049520403,09
10712700   27172,3164,099520403,20
10712800   28178,0170,139520403,35
10713000   30190,5182,259520403,61
10713200   32203,3194,3510020404,10
10713400   34214,6206,4610020404,45
10713500   35221,0212,5210020404,62
10713600   36226,8218,5810020404,77
10713800   38239,0230,6910020405,00
10714000   40251,3242,8110020405,56
10714500   45282,5273,1010024565,38*
10715700   57354,0345,8110030567,06*
10717600   76469,9460,9910030569,49*
10718300   95585,1576,17100306515,53*
10718800   114700,6691,36100306523,00*


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn