Material: Up to a Teeth Number of 56 phosphated steel, from a Teeth Number of 64 phosphated grey cast iron GG25.

Ready-to-install, for use with taper-bushings.
Taper-bushings are available for varios shaft diameters and have to be ordered seperately.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Clamping Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
17677114   2818F40122,12127124,78-94543211201212502,1
17677115   3018F40130,99138133,69-98543211201212502,7
17677116   3218F40139,88154142,6-108543211201212503,4
17677117   3418F40148,79160151,52-11054454,5251715653,9
17677118   3618F40157,68168160,43-12054454,5251715654,8
17677119   3818F40166,6183169,34-13054454,5251715655,4
17677120   4018F40175,49188178,25-13854454,5251715656
17677122   4418F40193,28211196,08-15554511,5302020757,5
17677124   4818F40211,11226213,9-17054511,5302020758,5
17677128   5618F40246,76256249,55-20854511,53020207510,1
17677136   721940318,06-320,8617028054511,53020207515
17677140   802040353,71-356,5117031554511,53020207516
17677145   902040398,28-401,0717036054511,53020207518


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn