Material: Phosphated steel.

Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
Ø d
[mm]
Ø ND
[mm]
Ø Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Clamping Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
17277434   3416F2552,975754,11-3730,522,5810089250,25
17277436   3616F2556,156057,30-4430,522,5811089280,30
17277438   3816F2559,336660,48-4430,522,5811089280,36
17277440   4016F2562,527163,66-4530,522,5811089280,42
17277444   4416F2568,887570,03-5030,525,55121010320,46
17277448   4816F2575,258376,39-5930,525,55121010320,55
17277452   5216F2581,628782,76-6330,525,5512101032
17277456   5616F2587,989389,13-7030,525,55121010320,90
17277464   6416F25100,72106101,86-8030,525,55121010321,30
17277472   721625113,45-114,59-9230,525,55161012421,60
17277480   801625126,18-127,32-9230,525,55161012422,40
17277490   901625142,10-143,24-9230,525,55161012423,20
17277494   1121025177,11-178,25110-30,532,01,5201212505,20


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn