Material: Up to a Teeth Number of 40 phosphated steel, from a Teeth Number of 44 grey cast iron GG25 (on request). Pre-bored.

Profile H = 1/2" = 12.7 mm. Belt width 100 = 25.4 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
De
[mm]
Df
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[kg]
18411400   141F25,455,2263,056,594031,845120,68
18411500   151F25,459,2766,060,644531,845120,77
18411600   161F25,463,3171,064,674531,845120,89
18411700   171F25,467,3575,068,724531,845120,96
18411800   181F25,471,3979,072,775531,845121,18
18411900   191F25,475,4483,076,816031,845141,28
18412000   201F25,479,4887,080,856231,845141,43
18412100   211F25,483,5291,084,896531,845141,58
18412200   221F25,487,5693,088,936831,845141,74
18412300   231F25,491,6197,092,987231,845141,92
18412400   241F25,495,65103,097,037231,845142,07
18412500   251F25,499,69106,0101,067231,845142,22
18412600   261F25,4103,73111,0105,118031,845142,48
18412700   271F25,4107,78115,0109,158031,845142,65
18412800   281F25,4111,82119,0113,188031,845142,82
18413000   301F25,4119,90127,0121,298031,845143,18
18413200   321F25,4127,99135,0129,308031,845143,55
18413300   331F19,1132,03140,0133,408031,845143,79
18413400   341F25,4136,07143,0137,458031,845144,01
18413500   351F25,4140,12148,0141,498031,845144,22
18413600   361F25,4144,16152,0145,548031,845144,38
18413800   381F25,4152,24158,0153,628031,845145,01
18414000   401F25,4160,33168,0161,708031,845145,38
18414400   445F25,4176,50184,0177,888031,850183,79
18414800   485F25,4192,67200,0194,039031,850184,46
18415000   50425,4200,75-202,139031,850183,80
18415800   58425,4233,09-234,479031,850184,27
18416000   60425,4241,18-242,5512031,850186,37
18417200   72425,4289,69-291,0612031,855187,33
18418400   84425,4338,20-339,5712031,855188,33


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn