Material: Up to a Teeth Number of 48 phosphated steel, from a Teeth Number of 50 grey cast iron GG25. Pre-bored.

Profile L = 3/8" = 9.525 mm. Belt width 075 = 19.1 mm.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
De
[mm]
Df
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[kg]
18221000   101F19,129,5636,030,332025,43880,14
18221100   111F19,132,5938,033,352425,43880,17
18221200   121F19,135,6242,036,382425,43880,21
18221300   131F19,138,6544,039,412825,43880,26
18221400   141F19,141,6848,042,452825,43880,28
18221500   151F19,144,7251,045,483425,43880,35
18221600   161F19,147,7554,048,513625,43880,40
18221700   171F19,150,7857,051,543625,438100,45
18221800   181F19,153,8160,054,574025,438100,52
18221900   191F19,156,8463,057,614025,438100,58
18222000   201F19,159,8866,060,644025,438100,63
18222100   211F19,162,9171,063,674525,438100,70
18222200   221F19,165,9475,066,704525,438100,78
18222300   231F19,168,9779,069,735525,438100,92
18222400   241F19,172,0079,072,775525,438100,98
18222500   251F19,175,0483,075,805825,438101,07
18222600   261F19,178,0787,078,835825,438121,15
18222700   271F19,181,1087,081,865825,438121,29
18222800   281F19,184,1391,084,895825,438121,43
18223000   301F19,190,2097,090,967025,438121,57
18223200   321F19,196,26103,097,027025,438121,73
18223300   331F19,199,29106,0100,057025,438121,84
18223400   341F19,1102,32111,0103,087025,438121,94
18223500   351F19,1105,35111,0106,127025,438122,02
18223600   361F19,1108,39115,0109,157025,438122,12
18224000   401F19,1120,51127,0121,287025,438122,55
18224400   441F19,1132,64140,0133,407025,438123,04
18224800   481F19,1144,77152,0145,537025,438123,54
18225000   50419,1150,83-151,607025,438141,91
18225600   56419,1169,02-169,797025,438142,11
18226000   60419,1181,15-181,817525,445142,59
18227200   72419,1217,53-218,307525,445142,86
18228400   84419,1253,92-254,687525,445143,79
18228700   96419,1290,30-291,067525,445143,76


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn