Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16231000   27 T5/10-2101F1615,0519,515,9282127-16
16231200   27 T5/12-2121F1618,252319,10102127-22
16231400   27 T5/14-2141F1621,452522,28132127-26
16231500   27 T5/15-2151F1623,052823,87162127-29
16231600   27 T5/16-2161F1624,603225,46182127-35
16231800   27 T5/18-2181F1627,803228,65202127-43
16231900   27 T5/19-2191F1629,403630,24222127-49
16232000   27 T5/20-2201F1631,003631,38232127-53
16232200   27 T5/22-2221F1634,153835,01242127-54
16232400   27 T5/24-2241F1637,404238,20262127-76
16232500   27 T5/25-2251F1638,954439,79262127-81
16232600   27 T5/26-2261F1640,604441,38262127-85
16232700   27 T5/27-2271F1642,204842,97302127890
16232800   27 T5/28-2281F1643,754844,56322127892
16233000   27 T5/30-2301F1646,955147,753421278105
16233200   27 T5/32-2321F1650,105450,933821278123
16233600   27 T5/36-2361F1656,456457,303821278160
16234000   27 T5/40-2401F1662,856663,664021278193
16234200   27 T5/42-2421F1666,007166,844021278205
16234400   27 T5/44-04421669,20-70,034521278228
16234800   27 T5/48-04821675,55-76,395021278280
16236000   27 T5/60-06021694,65-95,496521278430


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn