Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16641200   36 AT5/12-2121F2517,852319,10103036-30
16641400   36 AT5/14-2141F2521,052522,28133036-40
16641500   36 AT5/15-2151F2522,652823,87163036-40
16641600   36 AT5/16-2161F2524,23225,46183036-50
16641800   36 AT5/18-2181F2527,43228,65203036-60
16641900   36 AT5/19-2191F25293630,24223036-70
16642000   36 AT5/20-2201F2530,63631,88233036-80
16642200   36 AT5/22-2221F2533,853835,01243036-80
16642400   36 AT5/24-2241F25374238,22630368110
16642500   36 AT5/25-2251F2538,64439,792630368120
16642600   36 AT5/26-2261F2540,24441,382630368120
16642700   36 AT5/27-2271F2541,84842,973030368130
16642800   36 AT5/28-2281F2543,354844,563230368140
16643000   36 AT5/30-2301F2546,555147,753430368150
16643200   36 AT5/32-2321F2549,75450,933830368180
16643600   36 AT5/36-2361F2556,056457,33830368230
16644000   36 AT5/40-2401F2562,456663,664030368280
16644200   36 AT5/42-2421F2565,67166,844030368290
16644400   36 AT5/44-04422568,8-70,034530368310
16644800   36 AT5/48-04822575,15-76,395030368400
16646000   36 AT5/60-06022594,25-95,496530368610


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn