Material: Brass Ms58 (2.0401). Milled teeth. Straight teeth. Pressure angle 20°. The teeth on the gear racks are manufactured using an overhead milling cutter. This leads to negative tolerances for dimensions a and h0: -0,2 mm. * Length = Nominal length. The real length is roughly one multiple of the pitch.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Moduleb
[mm]
ha
[mm]
Nominal Length L*
[mm]
h0
[mm]
MaterialWeight
[g]
26060100   0,3242503,7Ms5814
26160100   0,5242503,5Ms5814
26260100   0,7462505,3Ms5842
26360000   1,0752504,0Ms5856
26360100   1,01082307,0Ms58131
26360300   1,010102509,0Ms58184
26360500   1,010105009,0Ms58371


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn