Material: up to module 2: 11SMnPb30. From module 2.5: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
With crowned, milled teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears of the same module, with a different number of teeth of the same ratio.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight
[g]
Corresponding Counter Wheel
[Article-No.]
36027200   2,5:1 (20/50)0,52011,3108477,64,93417,10,018336027300
36027300   2,5:1 (20/50)0,55025,22514577,86,83411,50,0451036027200
36056400   2,5:1 (16/40)1,01618,616137,41314,48,56,55280,091336056500
36056500   2,5:1 (16/40)1,04040,5402591314,812,66,58200,2256536056400
36076400   2,5:1 (16/40)1,51627,924188,81819,510,89,78400,323636076500
36076500   2,5:1 (16/40)1,54060,76040101720,116,99,715280,822036076400
36076800   2,5:1 (18/45)1,51830,9272010,82122,913,010,98460,475436076900
36076900   2,5:1 (18/45)1,54568,267,550122024,120,410,915331,1837036076800
36106400   2,5:1 (16/40)2,01635,8322092526,412,71510520,84769f5f1506aab94f32a3e2b4f84d92707d
36106500   2,5:1 (16/40)2,04081,58050152932,727,91520422,165067162d93540147579e9234a27e84dbc0
36106800   2,5:1 (18/45)2,01839,8363011,82627,413,81510581,1813336106900
36106900   2,5:1 (18/45)2,04591,59060183033,828,91525452,9583036106800
36116400   2,5:1 (16/40)2,51644,84030133234,115,92010655,018036116500
36116500   2,5:1 (16/40)2,540101,910060152933,827,420254512,5100036116400
36116800   2,5:1 (18/45)2,51849,8453015,63637,919,72010757,124036116900
36116900   2,5:1 (18/45)2,545114,4112,570152833,426,920254717,8120036116800
36146400   2,5:1 (16/40)3,01653,8484013,63738,816,12515759,031036146500
36146500   2,5:1 (16/40)3,040122,312060163236,828,925255022,5140036146400
36146800   2,5:1 (18/45)3,01859,8544011,73638,415,725158212,838036146900
36146900   2,5:1 (18/45)3,045137,713570183439,030,925305532,0190036146800
36186400   2,5:1 (16/40)4,01671,86450124143,816,530209520,960036186500
36186500   2,5:1 (16/40)4,040163,116080204046,436,930306552,3340036186400
36186800   2,5:1 (18/45)4,01879,7725013,84446,819,5302010829,380036186900
36186900   2,5:1 (18/45)4,045183,018090204349,639,930307273,3490036186800
36216800   2,5:1 (18/45)5,01899,6906016,55760,824,4402513561,0156036216900
36216900   2,5:1 (18/45)5,045228,8225100205057,844,8404085152,5908036216800


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn