Material: Stainless steel 1.4305.

Temperature range from -40°C to +175°C. Maximum speed 4000 rpm. The screws DIN 912 - A2-70 used in all couplings are covered with a layer of nylon. Thus the bolts do not loosen with vibrations Bore tolerance: +0,051 mm. The torques in the table are maximum values which can only be achieved with perfect mounting and dimensional accuracy of the shaft.
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
Product Quantity TypeTorque max
[Nm]
d
[mm]
A
[mm]
R
[mm]
L
[mm]
Bolts DIN 912
[12.9]
Torque Ms
[Nm]
Weight
[g]
60099603   ohne Nut3,73141830M 3 x 81,135
60099604   ohne Nut5,241619,330M 3 x 81,145
60099605   ohne Nut6,051821,230M 3 x 81,147
60099606   ohne Nut1061821,230M 3 x 81,147
60099608   ohne Nut1682426,835M 3 x 101,1102
60099610   ohne Nut25102932,745M 4 x 122,5185
60099612   ohne Nut32122932,745M 4 x 122,5180
60099614   ohne Nut40143439,150M 5 x 165,4272
60099615   ohne Nut50153439,150M 5 x 165,4266
60099616   ohne Nut60163439,150M 5 x 165,4261
60099619   ohne Nut90194248,265M 6 x 169,6520
60099620   ohne Nut100204248,265M 6 x 169,6518
60099625   ohne Nut110254550,875M 6 x 169,6623
60099630   ohne Nut150305358,183M 6 x 189,6920
60099635   ohne Nut330356774,195M 8 x 25231880
60099640   ohne Nut400407783,4108M 8 x 25232710
60099650   ohne Nut688508593,2124M10 x 25463520


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn