Material: Steel C45, black oxide finish. Temperature range from -40°C to +175°C. Maximum speed 4000 rpm. The screws DIN 912 - 12.9 used in all couplings are covered with a layer of nylon. Thus the bolts do not loosen with vibrations Bore tolerance: +0,051 mm. The torques in the table are maximum values which can only be achieved with perfect mounting and dimensional accuracy of the shaft.
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
Product Quantity TypeTorque max.
[Nm]
d
[mm]
A
[mm]
R
[mm]
L
[mm]
Bolts DIN 912
[12.9]
Torque Ms
[Nm]
Weight
[g]
60080300   ohne Nut93141830M 3 x 82,135
60080400   ohne Nut1241619,330M 3 x 82,145
60080500   ohne Nut1551821,230M 3 x 82,147
60080600   ohne Nut3461821,230M 3 x 82,147
60080800   ohne Nut5082426,835M 3 x 102,1102
60081000   ohne Nut85102932,745M 4 x 124,6185
60081200   ohne Nut105122932,745M 4 x 124,6180
60081400   ohne Nut160143439,150M 5 x 169,5272
60081500   ohne Nut180153439,150M 5 x 169,5266
60081600   ohne Nut200163439,150M 5 x 169,5261
60081900   ohne Nut300194248,265M 6 x 1616520
60082000   ohne Nut350204248,265M 6 x 1616518
60082500   ohne Nut400254550,875M 6 x 1616623
60083000   ohne Nut475305358,183M 6 x 1816920
60083500   ohne Nut1100356774,195M 8 x 25391880
60084000   ohne Nut1325407783,4108M 8 x 25392710
60085000   ohne Nut2250508593,2124M10 x 25773520


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn