Material: Polyamide 6.6. Please realize: A complete coupling consists of one sleeve part and one hub part. Both components have to be ordered separately. So, at each outer size, various bore diameters can be chosen and combined. Sleeve part = Taschenteil. Hub part = Nabenteil. Bore tolerance + 0.05/-0.10 mm with feather keyways according to DIN 6885/1. Largest axial displacement = max. ±1 mm. Largest angular displacement = max. ±1° at each hub. No radial displacement! The permissible displacement values are dependent on power and speed. Temperature range: -25°C up to +100°C (up to +120°C at short time).

Service:

Katalogseite

Betriebs / Wartungsanleitung

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity BaugrößeBauteilBohrung d1
[mm]
Bohrung d2
[mm]
D1
[mm]
D2
[mm]
Drehmom. normal
[Nm]
Drehmom. Spitze
[Nm]
DH
[mm]
l1
[mm]
Gewicht
[g]
60611000   14Taschenteil -10 -25 510402328
60611100   14Taschenteil -11 -25 510402328
60611200   14Taschenteil -12 -26 510402328
60611400   14Taschenteil -14 -26 510402328
60700600   14Nabenteil6 -22 - 510 -2313,5
60700700   14Nabenteil7 -22 - 510 -2313,5
60700800   14Nabenteil8 -22 - 510 -2313,5
60700900   14Nabenteil9 -22 - 510 -2313,5
60701000   14Nabenteil10 -23 - 510 -2313,5
60701100   14Nabenteil11 -23 - 510 -2313,5
60701200   14Nabenteil12 -26 - 510 -2313,5
60701400   14Nabenteil14 -26 - 510 -2313,5
60631400   19Taschenteil -14 -29816472532
60631500   19Taschenteil -15 -29816472532
60631900   19Taschenteil -19 -35816472532
60721200   19Nabenteil12 -27 -816 -2515,5
60721400   19Nabenteil14 -27 -816 -2515,5
60721600   19Nabenteil16 -30 -816 -2515,5
60721900   19Nabenteil19 -32 -816 -2515,5
60651400   24Taschenteil -14 -3212 24532645
60651900   24Taschenteil -19 -3612 24532645
60652000   24Taschenteil -20 -3612 24532645
60652400   24Taschenteil -24 -4012 24532645
60741000   24Nabenteil10 -26 -12 24 -2625
60741100   24Nabenteil11 -26 -12 24 -2625
60741200   24Nabenteil12 -26 -12 24 -2625
60741400   24Nabenteil14 -32 -12 24 -2625
60741500   24Nabenteil15 -32 -12 24 -2625
60741600   24Nabenteil16 -32 -12 24 -2625
60741800   24Nabenteil18 -36 -12 24 -2625
60741900   24Nabenteil19 -36 -12 24 -2625
60742000   24Nabenteil20 -36 -12 24 -2625
60742400   24Nabenteil24 -38 -12 24 -2625


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn