Material: Stainless steel 1.4301.

Telescopic ball bearing slides for applications in the industrial sector. Sold by pair (1 x product no. = 1 pair of slides).

  • High temperatur food-grade grease.
  • Suitable for temperature up to +300°C.
  • Ideal for environments where mild steel might corrode.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +300°C.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64903530   300317--224256651,53
64903535   350367--256288701,72
64903540   400416-192320352751,91
64903545   450465- 224352384802,10
64903550   500514256288416448752,29
64903555   550563288320480512702,48
64903560   600613320352512544652,67
64903565   650662320352576608602,86
64903570   700711352384608640553,05


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn