Material: Housing from grey cast iron.

Rolling bearing from bearing steel.

With 4 mounting holes.

The rolling bearing can be swiveled when

mounting to compensate shaft misalignement.

The shaft will get fastened with 2

setscrews. Lubricated for life at normal

operating conditions. Re-lubricating is

possible.

Technical explanations page 390.

Delivery with grease nipple.
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
Product Quantity TypeBore
[mm]
a
[mm]
e
[mm]
i
[mm]
g
[mm]
l
[mm]
s
[mm]
Zuc
[mm]
nuc
[mm]
Bearing Load Rating dyn. C
[kp]
Bearing Load Rating stat. Co
[kp]
Weight
[kg]
62601200   UCF 201128664151225,51233,312,79,96,20,62
62601500   UCF 202158664151225,51233,312,79,96,20,62
62601700   UCF 203178664151225,51233,312,79,96,20,62
62602000   UCF 204208664151225,51233,312,79,96,20,59
62602500   UCF 205259570161327,01234,114,310,87,00,82
62603000   UCF 2063010883181431,01238,115,915,110,01,00
62603500   UCF 2073511792191634,01442,917,519,913,71,40
62604000   UCF 20840130102211636,01649,219,022,615,72,00
62604500   UCF 20945137105221838,01649,219,025,217,82,20
62605000   UCF 21050143111221840,01651,619,027,119,72,40
62605500   UCF 21155162130252043,01955,622,233,429,23,08
62606000   UCF 21260175143292048,01965,125,447,833,04,80
62606500   UCF 21365187149302250,01965,125,444,040,04,78
62607000   UCF 21470193152312254,01974,630,246,845,05,32
62607500   UCF 21575200159342256,01977,833,350,949,36,17
62608000   UCF 21680208165342258,02382,633,355,053,37,03


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn